Caterpillar 140MAWD

Caterpillar 140MAWD

Price
165,600 USD
Year
2011
Working hours
5459 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140MAWD
Categorymotor graders
Serial NumberD9G01126
Unit Number15G07823
Catalog NumberCU2453615
Manufacturing Year2011
Hours5459 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$165,600
Tax-
Price Including Tax-
Features
Additional InformationGLOBAL ARRANGEMENT
CONSISTING OF
CUTTING EDGE 14' BLADE
END BITS OVERLAY
BLADE 14'X27"X1"
END OF CONSIST
NO COMPRESSOR
BASE& 6 (WM,WT,DA1,DA2,FL,RIP)
LANGUAGE, ENGLISH
COMFORT PACKAGE - 1
RADIO 2V AM/FM WEATHERBAND
SHADE SUN
LIGHT,WARNING,BEACON,STROBE HS
INSTALLATION, ACCUGRD RDY AWD
MIRRORS, OUTSIDE MOUNTED
SHANKS/TEETH FOR SCARIFIER
HEATER, ENGINE COOLANT, 120V
ACCUMULATORS, BLADE LIFT
SNOW ARRANGEMENT
RIM, 10" X 24" AWD MP (SPARE)
ALTERNATOR 150 AMP AC
****INCL IN 350-0677*******
LIGHTS,FRONT HEADLIGHTS
TRANSMISSION, AUTOSHIP
MOUNTING FOR WARNING LIGHT
FAN DEFROSTER REAR WINDOW
WINDOW, SIDE W/WIPER,&REAR
WIPER/WASHER REAR
SEAT AIR SUSPENSION CLOTH
BATTERIES, EXTREME DUTY
CONSISTING OF**
OIL CHYDRUALIC ARCTIC AWD
COLD START
MOUNTING SNOW WING
CONVERTER COMMUNICATION CB
TIRES, 14.0R24 BS VSW 1* MP
WEATHER COLD PLUS
CAB PLUS
STARTING AID ETHER
COVERS,SCREEN
COVER HYDRAULIC OIL COOLER AWD
LIGHT, CAB, SW RH 3X3
END OFCONSIST
SNOW WING READY PACKAGE
LIGHTS, WORKING PLUS
LIGHTS WORK HEEL 3X3
SWITCH WORK LIGHTING
LIGHTS RIPPER 3X3
LIGHTS, WORK MIDRAME TOE 3X3
CROSS SLOPE & DISPLAY TRIMBLE
*****END OF CONSIST 350-0677
CONSISTING OF***
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone