Caterpillar 140MAWD

Caterpillar 140MAWD

Price
220,000 USD
Year
2011
Working hours
6016 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140MAWD
Categorymotor graders
Serial NumberD9G01112
Unit Number440604
Catalog NumberCU2151268
Manufacturing Year2011
Hours6016 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$220,000
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information0P0800/5457 KC 7/27/16
BASE & 5 (WM,WT,DA1,FL,RIP)
ACCUMULATORS, BLADE LIFT
BLADE EXTENSION,2' LEFT HAND
BLADE, 14' X 27" X 1"
C9 ENGINE
COLD START
COMFORT PACKAGE - 1
CONVERTER,COMMUNICATION (CB)
COVERS, SCREEN
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
LANE 2 ORDER
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK,MIDFRAME TOE 3X3
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14 FT, PLUS
MOUNTING, FRONT LIFT
NO COMPRESSOR
RADIO, 12V,AM/FM WEATHERBAND
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION,CLOTH
SUN SHADE, REAR
TRANSMISSION, AUTOSHIFT
WEATHER, COLD PLUS
ACCUGRADE INSTALLED ON THIS
SCARIFIER SHANK GRP
SHANK GROUP,RIPPER (QTY 2)
AMBER ON LEFT / BLUE ON RIGHT
COVER,HYDRAULIC OIL COOLER AWD
KIT, NON-FRAME READY SNOW WING
STRTING AID, ETHER
LIGHTS,WORK, HEEL, 3X3
LIFT GROUP, MANUAL
TIRES 1400R24 M&S 100% NEW
PRICE CHG:10/16/18 R. WEYERMAN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • emissions
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront of cab plastic cover cracked
  • Good
  • Good
  • Good
  • Good
  • FairRs. Minor dent
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • FairRs. Adjust
  • GoodFault codes present
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront not operational check small side ones
engine
  • Good
  • GoodYellow
  • Good
  • Good
  • GoodFilters @ 5955 hrs.
  • Good
  • Good5955 hrs.
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • N
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairAntenna broken
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • FairPinion leaks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Filters 5853 hrs.
blade
  • GoodTop stops worn
  • Good
  • FairRr. Insert worn
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
ripper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair3 shanks
  • Good8 scarifires
tires
  • Yes
  • 14.00r24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterYokohama75NoNoNo
Left FrontYokohama80NoNoNo
Left RearYokohama75NoNoNo
Right CenterYokohama75NoNoNo
Right FrontYokohama80NoNoNo
Right RearYokohama75NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone