Caterpillar 140MAWD

Caterpillar 140MAWD

Price
210,000 USD
Year
2011
Working hours
7191 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140MAWD
Categorymotor graders
Serial NumberD9G01149
Unit NumberD9G01149
Catalog NumberCU2411123
Manufacturing Year2011
Hours7191 h
CountryUnited States
LocationJoplin, MO
Pricing
Price Excluding Tax$210,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information(2) RIMS
(2)17.5R25 1* TITAN MXL EL/L3
*BATTERIES, HEAVY DUTY
*BLADE, 14' X 24" X 7/8"
*CONVERTER, COMMUNICATION (CB)
*CUTTING EDGE, 14' BLADE
*END BITS, STANDARD
*FAN, DEFROSTER, REAR WINDOW
*LIGHTS, RIPPER 3X3
*LIGHTS, WORK, HEEL 3X3
*LIGHTS, WORK, MIDFRAME TOE 3X3
*OIL, HYDRAULIC, AWD
*RADIO, 12V, AM/FM WEATHERBAND
*SEAT, AIR SUSPENSION, CLOTH
*SHADE, SUN
*SWITCH, WORK LIGHTING
*WINDOWS, SIDES W/WIPER, & REAR
*WIPER/WASHER, REAR
140M PUSH BLOCK
ALTERNATOR, 150 AMP (AC)
BASE & 1 (FL)
CAB, PLUS
COMFORT PACKAGE - 1
GLOBAL ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR - TUBE
INSTALLATION, ACCUGRD RDY AWD
LANE 2 ORDER
LANGUAGE, ENGLISH
LIGHT,WARNING,BEACON,STROBE HS
LIGHTS, BRAKE AND BACK-UP
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
M12484 - CROSS MIDWEST
M12485 - HAMMERSMITH MFG
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14 FT, BASIC
MOUNTING, FOR WARNING LIGHT
NO COMPRESSOR
PRODUCT LINK, PL321
ROLL ON-ROLL OFF
TEL 785-486-2121
TIRES, 17.5R25 MX XHA 1* MP
WEATHER, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone