Caterpillar 140M3AWD

Caterpillar 140M3AWD

Price
375,000 USD
Year
2015
Working hours
2500 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3AWD
Categorymotor graders
Serial NumberN9J00183
Unit Number435974
Catalog NumberCU2464351
Manufacturing Year2015
Hours2500 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$375,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLIFT GROUP, FRONT MOUNTING
0P0800/ 1656 MWL 2/12/18
150 AMP ALTERNATOR
ACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE + 5 (WM,WT,DA1,FL,RIP)
BATTERIES, EXTREME DUTY 1400
C9.3 ENGINE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
COLD START; TRANS OIL & BRKE
COLD WEATHER PLUS PACKAGE AWD
CONVERTER, COMMUNICATION CB
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
END BITS, WITHOUT OVERLAY
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, WORKING, PLUS
LIGHTS,FRONT HEADLIGHTS,HIGH
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
MOUNT, SNOW WING, FRAME RDY
NO ACCUGRADE
OIL, HYDRAULIC, COLD, 0W
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PL321
PUSH PLATE, COUNTERWEIGHT
RADIO,12V,AM/FM,WTHRBAND,BLUETTH
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
SHANKS/TEETH, RIPPER/SCARIFIER
SNOW ARRANGEMENT
STANDARD GLASS
STARTER, ELEC, EXTREME DUTY
STARTING AID, ETHER
TIRES,14.0R24 MX XGLA2 * G2 MP
TRANSMISSION, AUTOSHIFT
WIPER/WASHER, REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone