Caterpillar 140M3AWD

Caterpillar 140M3AWD

Price
380,000 USD
Year
2016
Working hours
2630 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3AWD
Categorymotor graders
Serial NumberN9J00387
Unit Number442237T
Catalog NumberCU2386370
Manufacturing Year2016
Hours2630 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$380,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information150 AMP ALTERNATOR
ACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE + 2 (FL,RIP)
BATTERIES, EXTREME DUTY 1400
C9.3 ENGINE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
COLD START; TRANS OIL & BRKE
COLD WEATHER PLUS PACKAGE AWD
CONVERTER, COMMUNICATION CB
COOLANT, 50/50, -35C (-31F)
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
END BITS, WITHOUT OVERLAY
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION, ACCUGRADE READY
JOYSTICK CONTROLS, ADVANCED
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
OIL, HYDRAULIC, COLD, 0W
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PLE631
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
STANDARD GLASS
STARTER, ELEC, EXTREME DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TIRES,14.0R24 MX XGLA2 * G2 MP
TRANSMISSION, AUTOSHIFT
WIPER/WASHER, REAR
LIGHTS, WORKING, PLUS, HALOGEN
LIFT GROUP, FRONT MOUNTING
0P0800/ 1633 MWL 2/12/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone