Caterpillar 140M3AWD

Caterpillar 140M3AWD

Price
395,000 USD
Year
2017
Working hours
1669 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3AWD
Categorymotor graders
Serial NumberN9J00624
Unit Number451599T
Catalog NumberCU4323005
Manufacturing Year2017
Hours1669 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$395,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLIFT GROUP, FRONT MOUNTING
TRIMBLE BASE KIT
FUEL ANTIFREEZE, -25C (-13F)
1669 GD 1/10/19
150 AMP ALTERNATOR
ACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE + 2 (FL,RIP)
BATTERIES, EXTREME DUTY 1400
C9.3 ENGINE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD START; TRANS OIL & BRKE
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
CONVERTER, COMMUNICATION(CB)
COOLANT, 50/50, -35C (-31F)
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
END BITS, WITHOUT OVERLAY
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION, ACCUGRADE READY
JOYSTICK CONTROLS, ADVANCED
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
OIL, HYDRAULIC, COLD, 0W
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSP, CLOTH,HEATED
SHADE, SUN
STANDARD GLASS
STARTER, ELEC, EXTREME DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TIRES,14.0R24 MX XGLA2 * G2 MP
TRANSMISSION, AUTOSHIFT
WIPER/WASHER, REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone