Caterpillar 140M3AWD

Caterpillar 140M3AWD

Price
365,000 USD
Year
2014
Working hours
3607 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3AWD
Categorymotor graders
Serial NumberN9J00105
Unit Number431862G
Catalog NumberCU2340241
Manufacturing Year2014
Hours3607 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$365,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
MOLDBOARD 14' X 27" X 1"
CURVED CUTTING EDGE, 8"X3/4"
END BITS, WITHOUT OVERLAY
RIPPER/SCARIFIER
COLD WEATHER PLUS PACKAGE AWD
STARTING AID, ETHER
COLD START; TRANS OIL & BRKE
BATTERIES, EXTREME DUTY 1400
OIL, HYDRAULIC, COLD, 0W
ACCUMULATORS, BLADE LIFT
PRECLEANER, SY-KLONE
BASE + 3 (FL,DA1,RIP)
LIGHTS, FRONT HEADLIGHTS, HIGH
STARTER, ELEC, EXTREME DUTY
150 AMP ALTERNATOR
CAB, PLUS (STANDARD GLASS)
STANDARD GLASS
WIPER/WASHER, REAR
SEAT, AIR SUSPENSION, CLOTH
CAB, PLUS (INTERIOR)
FAN, DEFROSTER, REAR WINDOW
RADIO,12V,AM/FM,WTHRBAND,BLUETTH
SHADE, SUN
CONVERTER, COMMUNICATION CB
GRADE CONTROL X SLOPE
SEAT BELT
ARTICULATION GUARD
TIRES,14.0R24 MX XGLA2 * G2 MP
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, RIPPER 3X3
MOUNTING, WARNING LIGHT
TRANSMISSION, AUTOSHIFT
SWITCH, WORK LIGHTING
LIGHT, LED WARNING STROBE
HEATER, ENGINE COOLANT, 120V
PUSH PLATE, COUNTERWEIGHT
MIRRORS, OUTSIDE HEATED 24V
ANTIFREEZE WINDSHIELD WASHER
LIFT GROUP, FRONT MOUNTING
0P0800/2498 GD 1/15/18
LIGHTS, WORKING, PLUS, HALOGEN
NEW TIRES INSTALLED ~8/8/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone