Caterpillar 140M3AWD

Caterpillar 140M3AWD

Price
342,300 USD
Year
2015
Working hours
1325 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3AWD
Categorymotor graders
Serial NumberN9G00140
Unit NumberRUC0070
Catalog NumberCU4337182
Manufacturing Year2015
Hours1325 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$342,300
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

ACCUMULATORS, BLADE LIFT
WORK. LIGHTS PLUS
MOLDBOARD, 14 FT, PLUS
GRADE CONTROL XSLP
FAN, DEFROSTER, REAR WINDOW
TIRES, 14.0R24 MX XSNO+ 1* MP
PLUS COMFORT
CUTTING EDGE, 14' BLADE
MTG, WARNING LIGHT
END BITS, OVERLAY
LIGHTS, FRONT HEADLIGHTS, HIGH
108D CLEAN EMISSION MODULE T4F
LANGUAGE, ENGLISH
BASE+4WM,WT,FL,RIP
PRECLEAN GP (SNOW)
RIM, 10" X 24" AWD MP (SPARE)
COLD WEA.PLUS AWD
SCREEN AS
COOLANT,60/40,-51C
3810660 TRANSMISSION AR
3733811 ENGINE AR-COMPL
RADIO GP - AM/FM
STARTER AR
LIGHTING GP
GLOB.AR-COLD WEA.
CAT PROD LINK 321
LINEGP-RIP.2NDCIRC
PLUS CAB - MAND.
SNOW ARRANGEMENT
DECALS, ENGLISH
140M3 AWD MOTOR GR
SEAT, HEATED
CAMERA AR
HITCH, TOWING
ARTICULATION GUARD
JOYSTICK ADVANCED
HEATER, ENGINE COOLANT, 120V
MOUNTING, FRONT LIFT
MIRRORS, OUTSIDE HEATED
BLADE, 14' X 27" X 1"
AUTOSHIFT AR
CONVERTER GP
MOUNT, SNOW WING
SEAT BELT GP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone