Caterpillar 140M3

Caterpillar 140M3

Price
414,909 USD
Year
2014
Working hours
3510 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00117
Unit NumberM431931
Catalog NumberCU2020243
Manufacturing Year2014
Hours3510 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$414,909
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
MOLDBOARD 14' X 24" X 7/8"
CURVED CUTTING EDGE, 8"X3/4"
END BITS, WITHOUT OVERLAY
RIPPER/SCARIFIER
COLD WEATHER PLUS PACKAGE
STARTING AID, ETHER
COLD START; TRANS OIL & BRKE
BATTERIES, EXTREME DUTY 1400
OIL, HYDRAULIC, COLD, 0W
ACCUMULATORS, BLADE LIFT
PRECLEANER, SY-KLONE
BASE + 3 (FL,DA1,RIP)
LIGHTS, FRONT HEADLIGHTS, LOW
STARTER, ELEC, EXTREME DUTY
150 AMP ALTERNATOR
CAB, PLUS (STANDARD GLASS)
STANDARD GLASS
WIPER/WASHER, REAR
SEAT, AIR SUSPENSION, CLOTH
CAB, PLUS (INTERIOR)
CONVERTER, COMMUNICATION
FAN, DEFROSTER, REAR WINDOW
SEAT BELT
SHADE, SUN
TIRES,14.0R24 MX XGLA2 * G2 MP
NO ACCUGRADE
ARTICULATION GUARD
LIGHTS, WORK, MIDFRAME TOE
SWITCH, WORK LIGHTING
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
TRANSMISSION, AUTOSHIFT
MIRRORS, OUTSIDE HEATED 24V
LIGHT, LED WARNING STROBE
MOUNTING, WARNING LIGHT
PUSH PLATE, COUNTERWEIGHT
SHANKS/TEETH, RIPPER/SCARIFIER
HEATER, ENGINE COOLANT, 120V
ANTIFREEZE WINDSHIELD WASHER
DFPW/$10,400.00
LANGUAGE, ENGLISH
DECALS, ENGLISH (U.S.)
0P0720/1058 M.S 11/25/15
LIGHTS, WORKING, PLUS, HALOGEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone