Caterpillar 140M3

Caterpillar 140M3

Price
320,000 USD
Year
2015
Working hours
2996 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00391
Unit Number436971T
Catalog NumberCU2142504
Manufacturing Year2015
Hours2996 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$320,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
RIPPER/SCARIFIER
COLD WEATHER PLUS PACKAGE
STARTING AID, ETHER
COLD START; TRANS OIL & BRKE
BATTERIES, EXTREME DUTY 1400
OIL, HYDRAULIC, COLD, 0W
ACCUMULATORS, BLADE LIFT
PRECLEANER, SY-KLONE
BASE + 2 (FL,RIP)
LIGHTS, FRONT HEADLIGHTS, LOW
STARTER, ELEC, EXTREME DUTY
150 AMP ALTERNATOR
CAB, PLUS (STANDARD GLASS)
STANDARD GLASS
WIPER/WASHER, REAR
SEAT, AIR SUSPENSION, CLOTH
CAB, PLUS (INTERIOR)
CONVERTER, COMMUNICATION
FAN, DEFROSTER, REAR WINDOW
SEAT BELT
SHADE, SUN
JOYSTICK CONTROLS, ADVANCED
INSTALLATION, ACCUGRADE READY
ARTICULATION GUARD
TIRES,14.0R24 MX XGLA2 * G2 MP
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, RIPPER 3X3
MOUNTING, WARNING LIGHT
TRANSMISSION, AUTOSHIFT
LIGHT, LED WARNING STROBE
HEATER, ENGINE COOLANT, 120V
PUSH PLATE, COUNTERWEIGHT
MIRRORS, OUTSIDE HEATED 24V
ANTIFREEZE WINDSHIELD WASHER
SHANKS/TEETH, RIPPER/SCARIFIER
LIGHTS, WORKING, PLUS, HALOGEN
0P0800/ 1589 MWL 1/10/18
TRIMBLE BASE KIT 74105-234
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone