Caterpillar 140M3 AWD

Caterpillar 140M3 AWD

Price
389,000 USD
Year
2016
Working hours
1029 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M3 AWD
Categorymotor graders
Serial NumberN9G00205
Unit NumberAA006012U
Catalog NumberCU2553305
Manufacturing Year2016
Hours1029 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$389,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationACCUMULATORS, BLADE LIFT
BASE + 1 (RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 60/40, -51C (-60F)
DECALS, ENGLISH (U.S.)
DOMESTIC TRUCK
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
GUARD, AXLE HOSE
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LANE 2 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
NO ACCUGRADE
PRECLEANER, NON SY-KLONE
PRICED 9/18/17 EK
PUSH PLATE, COUNTERWEIGHT
SEAT BELT
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0R24 BS VUT * L2 MP
PRODUCT LINK, SATELLITE PLE631
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone