Caterpillar 140M2AWD

Caterpillar 140M2AWD

Price
373,000 USD
Year
2014
Working hours
3477 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2AWD
Categorymotor graders
Serial NumberM9J00946
Unit Number431856G
Catalog NumberCU2407268
Manufacturing Year2014
Hours3477 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$373,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
GRADE CONTROL X SLOPE
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
CUTTING EDGE, 14' BLADE
BLADE, 14' X 27" X 1"
RIPPER-SCARIFIER, REAR
RIPPER MOUNTING
WEATHER, COLD PLUS
STARTING AID, ETHER
COLD START
BATTERIES, EXTREME DUTY
OIL, HYDRAULIC COLD OW
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
BASE & 3 ( FL, DA1, RIP)
INSTALLATION AR- BOX FRAME
STARTER, ELECTRIC, HEAVY DUTY
LIGHTS, FRONT HEADLIGHTS, HIGH
SEAT, AIR SUSPENSION,CLOTH
CAB, PLUS (STANDARD GLASS)
WIPER/WASHER,REAR
150 AMP ALTERNATOR
STANDARD GLASS
FAN, DEFROSTER, REAR WINDOW
ARTICULATION GUARD
TIRES, 14.0R24 MX XGLA2 1* MP
COMFORT PACKAGE
LANGUAGE, ENGLISH
SUN SHADE, REAR
RADIO, 12V,AM/FM WEATHERBAND
LIGHTS, RIPPER 3X3
LIGHTS,WORK, HEEL, 3X3
CONVERTER,COMMUNICATION (CB)
LIGHTS, WORKING, PLUS
MOUNTING, WARNING LIGHT
LIGHT, LED WARNING STROBE
LIGHTS,WORK,MIDFRAME TOE 3X3
SWITCH, WORK LIGHTING
HEATER, ENGINE COOLANT, 120V
TRANSMISSION, AUTOSHIFT
MIRRORS, OUTSIDE HEATED
ANTIFREEZE WINDSHIELD WASHER
DFPW/$14,340.00
PUSH PLATE
MOUNTING, FRONT LIFT
CAT CERTIFIED USED
0P0720
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • good
cooling system
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
drivechain / tandems
  • Good
tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontmichelin60NoNoNo
Left Rearmichelin60NoNoNo
Right Frontmichelin60NoNoNo
Right Rearmichelin60NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone