Caterpillar 140M2AWD

Caterpillar 140M2AWD

Price
165,000 USD
Year
2012
Working hours
6895 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2AWD
Categorymotor graders
Serial NumberM9J00572
Unit NumberMA24526
Catalog NumberCU4281169
Manufacturing Year2012
Hours6895 h
CountryUnited States
LocationBismarck, ND
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ALL WHEEL DRIVEALL WHEEL DRIVE
SIDE SHIFTSIDE SHIFT
RIPPERRIPPER
TIP CONTROLTIP CONTROL
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
JOYSTICK STEERINGJOYSTICK STEERING
TRANSMISSION GUARDTRANSMISSION GUARD
FRONT HITCH/LIFTFRONT HITCH/LIFT
Additional Information14' MOLDBOARD
CIRCLE CLUTCH
DIFFERENTIAL LOCK
FENDERS
RIPPER, MULTI-SHANK
VHP PLUS
ARTICULATION GUARD
BASE & 4 (WM,WT,FL,RIP) NOFLT
CAB, PLUS (STANDARD GLASS)
FENDERS, FRONT, AWD
HEATER, ENGINE COOLANT, 120V
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
NO ACCUGRADE
PRODUCT LINK, PL321
14.00R24 TIRES ... 20% TO 30%
MOUNTING, FRONT LIFT
HITCH, TOWING
FENDERS, REAR
DIFF LOCK
16' BLADE
HIGH PROFILE CAB
FRONT LIFT GROUP
2012 CAT 140M2 AWD
VARIABLE HP
TIRES, 14.0R24 ... 50-90%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone