Caterpillar 140M2AWD

Caterpillar 140M2AWD

Price
305,000 USD
Year
2014
Working hours
4757 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2AWD
Categorymotor graders
Serial NumberM9J00922
Unit NumberM431033T
Catalog NumberCU1994044
Manufacturing Year2014
Hours4757 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$305,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationTRIMBLE BASE KIT
C9.3 ENGINE
PRODUCT LINK, SATELLITE PL321
INSTALLATION, ACCUGRD RDY AWD
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
CUTTING EDGE, 14' BLADE
END BITS, OVERLAY
BLADE, 14' X 27" X 1"
RIPPER-SCARIFIER, REAR
RIPPER MOUNTING
WEATHER, COLD PLUS
STARTING AID, ETHER
COLD START
BATTERIES, EXTREME DUTY
OIL, HYDRAULIC COLD OW
ACCUMULATORS, BLADE LIFT
INSTALLATION AR- BOX FRAME
PRECLEANER (SNOW)
LIGHTS, FRONT HEADLIGHTS, HIGH
BASE & 3 ( FL, DA1, RIP)
CAB, PLUS (STANDARD GLASS)
STARTER, ELECTRIC, HEAVY DUTY
150 AMP ALTERNATOR
SEAT, AIR SUSPENSION,CLOTH
FAN, DEFROSTER, REAR WINDOW
WIPER/WASHER,REAR
ARTICULATION GUARD
STANDARD GLASS
COMFORT PACKAGE
LANGUAGE, ENGLISH
SUN SHADE, REAR
RADIO, 12V,AM/FM WEATHERBAND
LIGHTS, RIPPER 3X3
LIGHTS,WORK, HEEL, 3X3
CONVERTER,COMMUNICATION (CB)
LIGHTS, WORKING, PLUS
MOUNTING, WARNING LIGHT
LIGHT, LED WARNING STROBE
LIGHTS,WORK,MIDFRAME TOE 3X3
SWITCH, WORK LIGHTING
HEATER, ENGINE COOLANT, 120V
TRANSMISSION, AUTOSHIFT
MIRRORS, OUTSIDE HEATED
QUICK-EVAC SYSTEM
ANTIFREEZE WINDSHIELD WASHER
PUSH PLATE
MOUNTING, FRONT LIFT
BRIDGESTONE VKT 1400R24 ... 799 HR
DFPW/$14,340.00
0P0800/3741 GD 8/22/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone