Caterpillar 140M2AWD

Caterpillar 140M2AWD

Price
174,000 USD
Year
2012
Working hours
5213 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2AWD
Categorymotor graders
Serial NumberR9G00185
Unit Number17W00780
Catalog NumberCU2545657
Manufacturing Year2012
Hours5213 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$174,000
Tax-
Price Including Tax-
Features
Additional InformationENG S/N MME08195
TRAN S/N R3D01894
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
PRECLEANER (SNOW)
STARTER, ELECTRIC, HEAVY DUTY
PRODUCT LINK, PL321
LANGUAGE, ENGLISH
COMFORT PACKAGE
LIGHT, LED WARNING STROBE
MIRRORS, OUTSIDE HEATED
HEATER, ENGINE COOLANT, 120V
LINES, RIPPER, ADDITIONAL
*TRANSMISSION, AUTOSHIFT
*LIGHTS, FRONT HEADLIGHTS, HIGH
*MOUNTING, FOR WARNING LIGHT
*WEATHER, COLD PLUS
*LIGHTS, WORKING, PLUS
ACCUMULATORS, BLADE LIFT
*SNOW WING READY PACKAGE
GUARD GP, HITCH
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
DOMESTIC TRUCK
WEATHER, STANDARD AWD
GLOBAL ARRANGEMENT
LIGHTS, FRONT HEADLIGHTS, HIGH
BASE & 2 (FL, RIP)
NO ACCUGRADE
LIGHTS, WORKING, PLUS
TIRES, 14.0R24 MX XSNO+ 1* MP
CAB, PLUS (STANDARD GLASS)
MOUNTING, FOR WARNING LIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone