Caterpillar 140M2AWD

Caterpillar 140M2AWD

Price
272,500 USD
Year
2012
Working hours
3174 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2AWD
Categorymotor graders
Serial NumberM9J00478
Unit NumberM9J478
Catalog NumberCU1682056
Manufacturing Year2012
Hours3174 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$272,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationGLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
STARTER, ELECTRIC, HEAVY DUTY
PRODUCT LINK, PL321
LANGUAGE, ENGLISH
SNOW ARRANGEMENT
COMFORT PACKAGE
CAMERA, REAR VISION
MIRRORS, OUTSIDE HEATED
FENDERS, FRONT, AWD
HEATER, ENGINE COOLANT, 120V
MOUNTING, FRONT LIFT
COOLANT, -40C (-40F)
LINES, RIPPER, ADDITIONAL
RIPPER-SCARIFIER, REAR
ROLL ON-ROLL OFF
LANE 3 ORDER
ARTICULATION GUARD
GRADE CONTROL X SLOPE
BASE & 5 (WM,WT,DA1,FL,RIP)
TIRES, 14.0R24 BS VSW 1* MP
CAB, PLUS (ANTI-ICING GLASS)
PUSH PLATE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone