Caterpillar 140M2AWD

Caterpillar 140M2AWD

Price
439,000 USD
Year
2014
Working hours
1489 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2AWD
Categorymotor graders
Serial NumberR9G00318
Unit NumberS057634
Catalog NumberCU4319773
Manufacturing Year2014
Hours1489 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$439,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationACCUMULATORS, BLADE LIFT
ADVANCED JOYSTICK CONTROL
ARTICULATION GUARD
BASE & 4 (WM,WT,FL,RIP) NOFLT
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE 2
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
PRECLEANER (SNOW)
PRODUCT LINK REGISTRY
PRODUCT LINK, CELLULAR PL522
QUICK E-VAC KIT#190734
SNOW ARRANGEMENT
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 BS VKT 1* MP
TRANSMISSION S/N ZBE01574
WEATHER, COLD PLUS
LANE 2 ORDER
DOMESTIC TRUCK
ENGINE S/N MYE09853
NO HITCH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone