Caterpillar 140M2AWD

Caterpillar 140M2AWD

Price
285,000 USD
Year
2012
Working hours
6073 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2AWD
Categorymotor graders
Serial NumberR9G00161
Unit Number420279G
Catalog NumberCU2367351
Manufacturing Year2012
Hours6073 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$285,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information0P0800/4800
150 AMP ALTERNATOR
24J-12M, RIPPER IN
8J1434D - 140H SHANK GROUP
AMBER ON LEFT / BLUE ON RIGHT
BASE + 1 (FL)
BATTERIES, EXTREME DUTY
C9 ENGINE
CAB, PLUS (STANDARD GLASS)
COLD START
COMFORT PACKAGE
CONVERTER,COMMUNICATION (CB)
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
INSTALLATION AR- BOX FRAME
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK, HEEL, 3X3
LIGHTS,WORK,MIDFRAME TOE 3X3
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MK018 - RIPPER MOUNT KIT
MOLDBOARD, 14' BASIC
MOUNTING, FRONT LIFT
OIL, HYDRAULIC COLD OW
PRECLEANER
PRODUCT LINK, PL321
PUSH PLATE, COUNTERWEIGHT
RADIO, 12V,AM/FM WEATHERBAND
SEAT, AIR SUSPENSION,CLOTH
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SUN SHADE, REAR
SWITCH, WORK LIGHTING
TIER 4 INTERIM
TIRES, 14.0R24 MX XSNO+ 1* MP
TRANSMISSION, AUTOSHIFT
WEATHER, COLD PLUS
WIPER/WASHER,REAR
TRIMBLE POWER MODULE PM410
TRIMBLE BASE KIT 74105-16
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone