Caterpillar 140M2

Caterpillar 140M2

Price
165,000 USD
Year
2014
Working hours
6852 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01685
Unit NumberEQN079632
Catalog NumberCU4294454
Manufacturing Year2014
Hours6852 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$165,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information140M2 MOTOR GRADER
ARTICULATION GUARD
BASE & 3 (WM,WT- NO FLOAT,FL)
BUMPER
CAB,BASE,STD GLASS
CAMERA,REAR VISION
CAT PROD LINK 321
COMFORT PACKAGE
EXTENSION, BLADE, 24"X 27" LH
FENDERS, FRONT, NON-AWD
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANGUAGE, ENGLISH W/SYMBOLS
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, BASIC
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14 FT, PLUS
MOUNT, SNOW WING
MOUNTING, FRONT LIFT
MTG, WARNING LIGHT
NO ACCUGRADE
PRECLEANER (SNOW)
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0R24 MX XSNO+ 1* MP
WEATHER, COLD PLUS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • tires
general appearance
  • Good
  • Good
  • Good
  • FairRight rear door is cracked
  • Good
  • Good
  • Good
  • FairPaint is scratched, chipped and has some minor surface rust
  • Good
  • FairGrill frame is cracked on both sides
  • Good
  • Good
  • FairLeft middle entry step is bent
  • Yes
  • No
  • Machine needs washed and cleaned
safety items
  • Fair
  • Fair
  • Good
  • Fair
  • Yes
  • Machine has signal lights
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • FairDusty
  • GoodRed
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
  • Coolers could stand to be blown out
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • Universal joints - Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Wheel lean cylinder - Good
brake
  • Good
  • Good
  • Good
  • Brakes - Holding 2nd gear - No leaks
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Circle, shoes & plates - Circle inserts are showing some wear - Wheel lean cylinder - Good
blade
  • Fair
  • Fair
  • 14
tires
  • 14.00R24 - All tire treads are scuffed on one edge
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone V Steel Snow Wedge14NoNoNo
Left FrontBridgestone V Steel Snow Wedge18NoNoNo
Left RearBridgestone V Steel Snow Wedge12NoNoNo
Right CenterBridgestone V Steel Snow Wedge16NoNoNo
Right FrontBridgestone V Steel Snow Wedge7NoYesNo
Right RearBridgestone V Steel Snow Wedge14NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone