Caterpillar 140M2

Caterpillar 140M2

Price
320,000 USD
Year
2013
Working hours
2749 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01288
Unit NumberM9D1288
Catalog NumberCU1856311
Manufacturing Year2013
Hours2749 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$320,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANE 2 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
BASE + 4 (WM,WT,FL,RIP)
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, SATELLITE PL321
INSTALLATION, ACCUGRADE READY
TIRES, 14.0R24 BS VKT 1* MP
ANTIFREEZE WINDSHIELD WASHER
LANGUAGE, ENGLISH
SNOW ARRANGEMENT
ARTICULATION GUARD
CAMERA,REAR VISION
COMFORT PACKAGE
MIRRORS, OUTSIDE HEATED
TOOTH, RIPPER
PUSH PLATE
ROLL ON-ROLL OFF
ANTIFREEZE, -50C (-58F)
HEATER, ENGINE COOLANT, 120V
TRIMBLE READY
CAB KIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone