Caterpillar 140M2

Caterpillar 140M2

Price
275,000 USD
Year
2012
Working hours
3326 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberR9M00179
Unit NumberR9M179
Catalog NumberCU1876752
Manufacturing Year2012
Hours3326 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$275,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANE 3 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
BASE & 5 (WM,WT,DA1,FL,RIP)
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, PL321
TIRES, 14.0R24 BS VKT 1* MP
SNOW ARRANGEMENT
*AUTOSHIFT AR
*HEADLIGHT AR-HI
*INSTL GP-WARNING
*OPTION AR
COMFORT PACKAGE
MIRRORS, OUTSIDE HEATED
CAMERA, REAR VISION
GRADE CONTROL X SLOPE
LIFT GROUP, MANUAL, FRONT
HEATER, ENGINE COOLANT, 120V
COOLANT, -51C (-60F)
LINES, RIPPER, ADDITIONAL
LANGUAGE, ENGLISH
DOMESTIC TRUCK
MOUNTING, FRONT LIFT
GUARD GP, HITCH
TRIMBLE READY
MEASURE UP, CABLES
CAB KIT, RADIO, MASTS,
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone