Caterpillar 140M2

Caterpillar 140M2

Price
230,000 USD
Year
2012
Working hours
5382 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00895
Unit Number421175
Catalog NumberCU2148916
Manufacturing Year2012
Hours5382 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$230,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationENGINE, VHP PLUS
FENDERS, FRONT, NON-AWD
COMFORT PACKAGE
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LANGUAGE, ENGLISH
LIFT GROUP, HYDRAULIC
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' BASIC
MOUNTING, FOR WARNING LIGHT
MOUNTING, FRONT LIFT
PRECLEANER
PRODUCT LINK, PL321
RIM, 10" X 24" MP (SPARE)
STARTER, ELECTRIC, HEAVY DUTY
TIER 4 INTERIM
TRANSMISSION, AUTOSHIFT
WEATHER, COLD PLUS
0P0800/ 5090 M.S 4/20/15
AM/FM RADIO / CD PLAYER
AMBER ON LEFT / BLUE ON RIGHT
BASE + 1 (FL)
BLADE EXTENSION,2',R.H.
BRIDGESTONE 1400R24 VKT
C9.3 ENGINE
CAB, PLUS (STANDARD GLASS)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRf. Fender some damage
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRear pull pin missing
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
engine
  • FairCheck not able to pull out
  • GoodRed
  • Good
  • GoodEjector hose clamp out of position
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodAntenna not mounted
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
  • Good
  • Good
  • FairLs. Minor leak
  • Good
  • Good
  • Good
tires
  • Yes
  • 14.00R24 All tires are Radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone65NoNoNo
Left FrontBridgestone80NoNoNo
Left RearBridgestone65NoNoNo
Right CenterBridgestone65NoNoNo
Right FrontBridgestone75NoYesYes
Right RearBridgestone65NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone