Caterpillar 140M2

Caterpillar 140M2

Price
315,000 USD
Year
2013
Working hours
1905 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01649
Unit NumberM9D1649
Catalog NumberCU1941310
Manufacturing Year2013
Hours1905 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$315,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANE 3 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
BASE& 6 (WM,WT,DA1,DA2,FL,RIP)
LIGHTS, FRONT HEADLIGHTS, HIGH
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, SATELLITE PL321
GRADE CONTROL X SLOPE
ARTICULATION GUARD
LANGUAGE, ENGLISH
ANTIFREEZE WINDSHIELD WASHER
LIGHTS, WORKING, PLUS
COMFORT PACKAGE 2
MOUNTING, WARNING LIGHT
LIGHT, LED WARNING STROBE
CAMERA,REAR VISION
TRANSMISSION, AUTOSHIFT
MIRRORS, OUTSIDE HEATED
PUSH PLATE
HEATER, ENGINE COOLANT, 120V
ROLL ON-ROLL OFF
MOUNTING, FRONT LIFT
TIRES, 14.0R24 BS VKT 1* MP
STARTER, ELECTRIC, HEAVY DUTY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone