Caterpillar 140M2

Caterpillar 140M2

Price
308,000 USD
Year
2011
Working hours
2450 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00509
Unit NumberM9D509
Catalog NumberCU1555200
Manufacturing Year2011
Hours2450 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$308,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANE 3 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
PRECLEANER (SNOW)
BASE & 5 (WM,WT,DA1,FL,RIP)
STARTER, ELECTRIC, HEAVY DUTY
PRODUCT LINK, PL321
LANGUAGE, ENGLISH
COMFORT PACKAGE
CAMERA, REAR VISION
MIRRORS, OUTSIDE HEATED
HEATER, ENGINE COOLANT, 120V
PUSH PLATE
COOLANT, -40C (-40F)
SNOW ARRANGEMENT
ROLL ON-ROLL OFF
INSTALLATION AR- BOX FRAME
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
CAB, PLUS - ANTI-ICING READY
TIRES, 14.0R24 MX XSNO+ 1* MP
NO ACCUGRADE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone