Caterpillar 140M2

Caterpillar 140M2

Price
305,500 USD
Year
2013
Working hours
1794 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01542
Unit NumberM9D1542
Catalog NumberCU1914438
Manufacturing Year2013
Hours1794 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$305,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANE 2 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
BASE & 4 (WM,WT,FL,RIP) NOFLT
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, SATELLITE PL321
GRADE CONTROL X SLOPE
TIRES, 14.0R24 BS VKT 1* MP
ARTICULATION GUARD
LANGUAGE, ENGLISH
SNOW ARRANGEMENT
ANTIFREEZE WINDSHIELD WASHER
CAMERA,REAR VISION
COMFORT PACKAGE
MIRRORS, OUTSIDE HEATED
PUSH PLATE
HEATER, ENGINE COOLANT, 120V
ROLL ON-ROLL OFF
TOOTH, RIPPER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone