Caterpillar 140M2

Caterpillar 140M2

Price
157,500 USD
Year
2011
Working hours
7151 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00706
Unit Number450986
Catalog NumberCU2545139
Manufacturing Year2011
Hours7151 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$157,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information7151/02/03/19 GL
150 AMP ALTERNATOR
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE & 3 ( FL, DA1, RIP)
BATTERIES, EXTREME DUTY
BLADE, 14'X 24"X 7/8"
C9.3 ENGINE
CAB, PLUS (STANDARD GLASS)
COLD START
COMFORT PACKAGE
CONVERTER,COMMUNICATION (CB)
ENGINE, VHP PLUS
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LED STROBE BEACOM, AMBER
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORK,HEEL 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK,MIDFRAME TOE 3X3
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' BASIC
NO ACCUGRADE
OIL, HYDRAULIC, COLD, OW
PRECLEANER (SNOW)
PRODUCT LINK, PL321
RADIO, 12V AM/FM WEATHERBAND
RIPPER MOUNTING
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION CLOTH
SHANKS/TEETH FOR SCARIFIER
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING ETHER
SUN SHADE, REAR
SWITCH, WORK LIGHTING
TIER 4 INTERIM
TIRES, 14.0R24 MX XGLA2 1* MP
TOOTH, RIPPER
W/ MOUNTING KIT
WEATHER, COLD PLUS
WIPER/WASHER, REAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • ripper
  • scarifer
  • tires
general appearance
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSmall leak at drive yoke
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • GoodHas blade extension
drivechain / tandems
  • Good
ripper
  • Good
scarifer
  • Good
  • Good
  • Good
tires
  • 14.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin18NoNoNo
Left RearBridgestone22NoNoNo
Right FrontMichelin13NoNoNo
Right RearBridgestone22NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone