Caterpillar 140M2

Caterpillar 140M2

Price
198,000 USD
Year
2012
Working hours
6792 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00965
Unit Number453358
Catalog NumberCU2570052
Manufacturing Year2012
Hours6792 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$198,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information140AMG ALTERNATOR
2012 CATERPILLAR 140M2 GRADER
ACCUMULATORS, BLADE LIFT
AS IS / AS RECEIVED
BASE & 1 (RIP)
BATTERIES, EXTREME DUTY
BLADE, 14'X 24"X 7/8"
BLADE/4 SHANKS,6 SCARIFIERS
C9 ENGINE
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
CONVERTER,COMMUNICATION (CB)
CUTTING EDGE,8"X3/4"
END BITS, STD,WITOUT OVERLAY
ENGINE, VHP PLUS
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
INSTALLATION, ACCUGRADE READY
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, WORK,HEEL 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK,MIDFRAME TOE 3X3
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' BASIC
MOUNTING, FOR WARNING LIGHT
OIL, HYDRAULIC 10W
PRECLEANER (SNOW)
PRODUCT LINK, PL321
PUSH PLATE
RADIO, 12V AM/FM WEATHERBAND
RIPPER MOUNTING
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION CLOTH
SHANKS/TEETH FOR SCARIFIER
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID ETHER
SUN SHADE, REAR
SWITCH, WORK LIGHTING
TIER 4 INTERIM
TIRES- NEW BRIDGESTONE 14.00R24
TOOTH, RIPPER
WEATHER, COLD
WIPER/WASHER, REAR
SLIPCLUTCH /JOYSTICK STEERING
ENGINE ENCLOSURES/ EROPS
6792/02-12-19
AIR CONDITIONER/HEATER-DEFROSTER
SIDE SHIFT /FEDERAL LIGHT BAR
TIP CONTROL / ACCUMULATORS
DIFF LOCK/UNLOC / PUSHBLOCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • ripper
  • scarifer
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDecals torn
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • GoodLower guard damaged
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
steering
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Fair
drivechain / tandems
  • Good
ripper
  • Good
scarifer
  • Good
  • Good
  • Good
tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE100NoNoNo
Left RearBRIDGESTONE100NoNoNo
Right FrontBRIDGESTONE100NoNoNo
Right RearBRIDGESTONE100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone