Caterpillar 140M2

Caterpillar 140M2

Price
210,000 USD
Year
2013
Working hours
6517 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01501
Unit Number454376
Catalog NumberCU4307344
Manufacturing Year2013
Hours6517 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$210,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationSTANDARD GLASS
RIPPER-SCARIFIER, REAR
COLD START
BASE & 2 (FL, RIP)
PRODUCT LINK, SATELLITE PL321
MOLDBOARD, 14' BASIC
LIGHT, LED WARNING STROBE
WEATHER, COLD PLUS
PRECLEANER
0P0800 / 6508 / 03-07-18
*NO PUSH BLOCK OR CUTTING EDGE
SHANKS/TEETH FOR SCARIFIER
SEAT, AIR SUSPENSION, CLOTH
2013 CATERPILLAR 140M2 GRADER
LIGHTS, WORK, MIDFRAME TOE
BATTERIES, EXTREME DUTY-1400
HEATER, ENGINE COOLANT, 120V
GUARD GP, HITCH
MOUNTING, WARNING LIGHT
LANGUAGE, ENGLISH
RADIO,12V, AM/FM,WEATHERBAND
COMFORT PACKAGE
STARTING AID, ETHER
LIGHTS, WORKING, PLUS
CONVERTER, COMMUNICATION(CB)
C9.3 ENGINE
TIRES, 14.0R24 MX XGLA2 1* MP
NO ACCUGRADE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORK, HEEL 3X3
CAB, PLUS (STANDARD GLASS)
GLOBAL ARRANGEMENT,LOW AMBIENT
STARTER, ELECTRIC, HEAVY DUTY
SUN SHADE, REAR
LINES,STANDARD W/O ACCUMULATOR
LIGHTS, RIPPER 3X3
*3 SHANKS & 9 SCARFIER
MOLDBOARD 14' X 24" X 7/8"
INSTALLATION AR- BOX FRAME
MIRRORS, OUTSIDE HEATED
SWITCH, WORK LIGHTING
TRANSMISSION & DRIVE LINE
AS IS / AS RECEIVED
150 AMP ALTERNATOR
WIPER/WASHER, REAR
FAN, DEFROSTER, REAR WINDOW
MOUNTING, FRONT LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
drivechain / tandems
  • Good
ripper
  • Good
  • Good
tires
  • 14.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin14NoNoYes
Left FrontMichelin19NoNoNo
Left RearMichelin28NoNoNo
Right CenterMichelin14NoYesYes
Right FrontMichelin17NoNoNo
Right RearMichelin13NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone