Caterpillar 140M2

Caterpillar 140M2

Price
325,500 USD
Year
2013
Working hours
1643 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01546
Unit NumberM9D1546
Catalog NumberCU1913554
Manufacturing Year2013
Hours1643 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$325,500
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationLANE 2 ORDER
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
WEATHER, COLD PLUS
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
INSTALLATION AR- BOX FRAME
BASE & 4 (WM,WT,FL,RIP) NOFLT
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, SATELLITE PL321
GRADE CONTROL X SLOPE
ARTICULATION GUARD
LANGUAGE, ENGLISH
ANTIFREEZE WINDSHIELD WASHER
COMFORT PACKAGE
SNOW ARRANGEMENT
MIRRORS, OUTSIDE HEATED
CAMERA,REAR VISION
HEATER, ENGINE COOLANT, 120V
TOOTH, RIPPER
PUSH PLATE
TIRES, 17.5R25 BS VKT 1* MP
ROLL ON-ROLL OFF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone