Caterpillar 140M2

Caterpillar 140M2

Price
175,000 USD
Year
2012
Working hours
7207 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00910
Unit Number449462
Catalog NumberCU2486049
Manufacturing Year2012
Hours7207 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$175,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9 ENGINE
TIER 4 INTERIM
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
BLADE, 14'X 24"X 7/8"
CUTTING EDGE,8"X3/4"
END BITS, STD,WITOUT OVERLAY
RIPPER-SCARIFIER, REAR
WEATHER, COLD PLUS
ENGINE, VHP PLUS
INSTALLATION AR- BOX FRAME
STARTER, ELECTRIC, HEAVY DUTY
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, PL321
TIRES, 14.0R24 MX XGLA2 1* MP
LANGUAGE, ENGLISH
LIGHTS, WORKING, PLUS
COMFORT PACKAGE
MIRRORS, OUTSIDE HEATED
SHANKS/TEETH FOR SCARIFIER
HEATER, ENGINE COOLANT, 120V
PRECLEANER
LINES,STANDARD W/O ACCUMULATOR
LIGHTS, FRONT HEADLIGHTS, HIGH
BASE & 2 (FL, RIP)
MOUNTING, FOR WARNING LIGHT
LIGHT, LED WARNING STROBE
MOUNTING, FRONT LIFT
LIFT GROUP, MANUAL, FRONT
NO ACCUGRADE
GUARD GP, HITCH
0P0800
BLADE EXTENSION,2',R.H.
AS IS/ AS RECEIVED
PUSH PLATE, COUNTERWEIGHT
NEW DRIVE TIRES AUGUST 2018
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone