Caterpillar 140M2

Caterpillar 140M2

Price
205,000 USD
Year
2012
Working hours
5211 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00951
Unit Number453979
Catalog NumberCU4350213
Manufacturing Year2012
Hours5211 h
CountryUnited States
LocationBurlington, CO
Pricing
Price Excluding Tax$205,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
SIDE SHIFTSIDE SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
TIP CONTROLTIP CONTROL
JOYSTICK STEERINGJOYSTICK STEERING
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information150 AMP ALTERNATOR
2012 CATERPILLAR 140M2 M-GRADER
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
AS IS / AS RECEIVED
BASE & 3 ( FL, DA1, RIP)
BEACON, LED WARNING, AMBER
BLADE EXTENSION,2', R.H.
BLADE, 14'X 24"X 7/8"
C9 ENGINE
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
CONVERTER,COMMUNICATION (CB)
CUTTING EDGE,8"X3/4"
END BITS, STD,WITOUT OVERLAY
ENGINE, VHP PLUS
FAN, DEFROSTER, REAR WINDOW
FRONT HEADLIGHTS TO HIGH BAR
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
INSTALLATION, ACCUGRADE READY
LANGUAGE, ENGLISH
LIGHT GRP, SNOW WING
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, WORK,HEEL 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK,MIDFRAME TOE 3X3
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' BASIC
MOUNTING GRP, FRONT LIFT
MOUNTING, WARNING LIGHT
PRECLEANER (SNOW)
PRODUCT LINK, PL321
RADIO, 12V AM/FM WEATHERBAND
RIPPER MOUNTING
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION CLOTH
SHANKS/TEETH FOR SCARIFIER
STARTER, ELECTRIC, HEAVY DUTY
SUN SHADE, REAR
SWITCH, WORK LIGHTING
TIER4 INTERIM CLEAN EMISSIONS
TIRES, 14.0R24 BS VKT 1* MP
TOOTH, RIPPER
WEATHER, COLD PLUS
WIPER/WASHER, REAR
0P0800 / 5210 /05-24-18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • YesBelly pan is full
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • GoodHas codes
  • Good
  • Good
  • Good
  • FairCig burns
  • Good
  • Good
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • NoDPF system
  • No
  • Normal
cooling system
  • FairRequires Cleaning
  • Good
  • Good
  • FairRequires Cleaning
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • FairTradining customer to add new cutting edge
  • Good
comments, misc. repairs, general remarks
  • Photos
  • Tires
drivechain / tandems
  • Good
ripper
  • Good
  • Good
tires
  • 14.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterDoublcoin17NoYesYes
Left FrontDoublcoin16NoYesYes
Left RearDoublecoin14NoYesYes
Right CenterDoublecoin24NoNoNo
Right FrontMichelin30NoNoNo
Right RearSamson28NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone