Caterpillar 140M2

Caterpillar 140M2

Price
455,170 USD
Year
2014
Working hours
3530 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01835
Unit Number431474
Catalog NumberCU2012746
Manufacturing Year2014
Hours3530 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$455,170
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9 ENGINE
PRODUCT LINK, SATELLITE PL321
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
CUTTING EDGE, 14' BLADE
END BITS, STANDARD
BLADE, 14' X 24" X 7/8"
RIPPER-SCARIFIER, REAR
RIPPER MOUNTING
WEATHER, COLD PLUS
STARTING ETHER
COLD START
BATTERIES, EXTREME DUTY
OIL, HYDRAULIC, COLD, OW
ACCUMULATORS, BLADE LIFT
PRECLEANER (SNOW)
BASE & 3 ( FL, DA1, RIP)
INSTALLATION AR- BOX FRAME
STARTER, ELECTRIC, HEAVY DUTY
LIGHTS, FRONT HEADLIGHTS, LOW
SEAT, AIR SUSPENSION CLOTH
CAB, PLUS (STANDARD GLASS)
WIPER/WASHER, REAR
150 AMP ALTERNATOR
STANDARD GLASS
FAN, DEFROSTER, REAR WINDOW
ARTICULATION GUARD
TIRES, 14.0R24 MX XGLA2 1* MP
COMFORT PACKAGE
LANGUAGE, ENGLISH
SUN SHADE, REAR
RADIO, 12V AM/FM WEATHERBAND
LIGHTS, RIPPER 3X3
LIGHTS, WORK,HEEL 3X3
CONVERTER,COMMUNICATION (CB)
LIGHTS, WORKING, PLUS
MOUNTING, WARNING LIGHT
LIGHT, LED WARNING STROBE
LIGHTS,WORK,MIDFRAME TOE 3X3
SWITCH, WORK LIGHTING
HEATER, ENGINE COOLANT, 120V
TRANSMISSION, AUTOSHIFT
MIRRORS, OUTSIDE HEATED
NO ACCUGRADE
QUICK-EVAC SYSTEM
PUSH PLATE
SHANKS/TEETH FOR SCARIFIER
0P0720
DFPW/$10,400.00
ANTIFREEZE WINDSHIELD WASHER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone