Caterpillar 140M2

Caterpillar 140M2

Price
190,000 USD
Year
2013
Working hours
2208 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D01430
Unit NumberEQN089456
Catalog NumberCU4363724
Manufacturing Year2013
Hours2208 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$190,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
Additional InformationSNOW ARRANGEMENT
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE & 3 (WM WT- NO FLOAT FL)
BLADE 14' X 27" X 1"
CAB PLUS (STANDARD GLASS)
CAMERA REAR VISION
COMFORT PACKAGE
CUTTING EDGE 14' BLADE
END BITS OVERLAY
GLOBAL ARRANGEMENT LOW AMBIENT
HEATER ENGINE COOLANT 120V
HITCH TOWING
INSTALLATION AR- BOX FRAME
LANE 2 ORDER
LANGUAGE ENGLISH
LIGHT LED WARNING STROBE
LINES STANDARD W/O ACCUMULATOR
MIRRORS OUTSIDE HEATED
MOLDBOARD 14' PLUS
MOUNTING FRONT LIFT
NO ACCUGRADE
PRECLEANER (SNOW)
PRODUCT LINK SATELLITE PL321
ROLL ON-ROLL OFF
STARTER ELECTRIC HEAVY DUTY
TIRES 14.0R24 MX XSNO+ 1* MP
WEATHER COLD PLUS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and chipped
  • Good
  • Good
  • Good
  • GoodDoors and panels have been removed so engine rear seal can be replaced
  • Good
  • YesMachine needs washed and cleaned
safety items
  • Good
  • GoodRotating beacson
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • FairDusty
  • GoodRed
  • Good
  • No
  • Yes
  • No
  • NoEngine was waiting to have the rear seal replaced at NMC Norfolk
  • No
  • Engine was waiting to have the rear seal replaced at NMC Norfolk / Belts/Pulleys - Good condtion
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • YesPowershift Auto - Good condition
  • No
  • Universal joints - Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Brake - Holding 2nd gear / No leaks
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Drive line - Good condition / Circle, shoes, & plates - Circle seemed tight / Wheel lean cylinders - Good
blade
  • Good
  • Good
  • 142 - blade - with right hand extension
tires
  • Right front tire - Outer tread is chopped
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin Sno Plus24NoNoNo
Left FrontMichelin Sno Plus32NoNoNo
Left RearMichelin Sno Plus24NoNoNo
Right CenterMichelin Sno Plus24NoNoNo
Right FrontMichelin Sno Plus16NoNoNo
Right RearMichelin Sno Plus24NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone