Caterpillar 140M2

Caterpillar 140M2

Price
225,000 USD
Year
2012
Working hours
7149 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00956
Unit Number446901
Catalog NumberCU2475232
Manufacturing Year2012
Hours7149 h
CountryUnited States
LocationWindsor, CO
Pricing
Price Excluding Tax$225,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationC9 ENGINE
TIER 4 INTERIM
GLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' BASIC
BLADE, 14'X 24"X 7/8"
CUTTING EDGE,8"X3/4"
END BITS, STD,WITOUT OVERLAY
RIPPER-SCARIFIER, REAR
RIPPER MOUNTING
WEATHER, COLD PLUS
STARTING ETHER
COLD START
BATTERIES, EXTREME DUTY
OIL, HYDRAULIC, COLD, OW
ACCUMULATORS, BLADE LIFT
ENGINE, VHP PLUS
INSTALLATION AR- BOX FRAME
PRECLEANER (SNOW)
LIGHTS, FRONT HEADLIGHTS, HIGH
BASE & 3 ( FL, DA1, RIP)
CAB, PLUS (STANDARD GLASS)
STARTER, ELECTRIC, HEAVY DUTY
150 AMP ALTERNATOR
SEAT, AIR SUSPENSION CLOTH
PRODUCT LINK, PL522
STANDARD GLASS
ARTICULATION GUARD
RADIO, 12V AM/FM WEATHERBAND
COMFORT PACKAGE
LIGHTS, WORKING, PLUS
LIGHTS, RIPPER 3X3
SUN SHADE, REAR
CONVERTER,COMMUNICATION (CB)
SWITCH, WORK LIGHTING
MIRRORS, OUTSIDE HEATED
LIGHTS, WORK,HEEL 3X3
LIGHTS,WORK,MIDFRAME TOE 3X3
HEATER, ENGINE COOLANT, 120V
STROBE, AMBER LED
BLADE EXTENSION,2', R.H.
NO ACCUGRADE
0P0800/4607 RN 4-6-17
AS IS/ AS RECEIVED
PUSH PLATE, COUNTERWEIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone