Caterpillar 140M2 IXS

Caterpillar 140M2 IXS

Price
297,000 USD
Year
2013
Working hours
1538 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2 IXS
Categorymotor graders
Serial NumberR9M00253
Unit NumberLKE02044U
Catalog NumberCU2415005
Manufacturing Year2013
Hours1538 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$297,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationACCUMULATORS, BLADE LIFT
BASE & 1 (RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
DOMESTIC TRUCK
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
PRECLEANER
PRICED 9/12/16 CJ
PRODUCT LINK, SATELLITE PL321
PUSH PLATE
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 MX XTLA 1* MP
TOOTH, RIPPER
TRANSMISSION, AUTOSHIFT
WEATHER, COLD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone