Caterpillar 140M2 AWD

Caterpillar 140M2 AWD

Price
310,000 USD
Year
2014
Working hours
2640 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2 AWD
Categorymotor graders
Serial NumberR9G00320
Unit NumberLKE02209
Catalog NumberCU2048753
Manufacturing Year2014
Hours2640 h
CountryUnited States
LocationCedar City, UT
Pricing
Price Excluding Tax$310,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationGLOBAL ARRANGEMENT,LOW AMBIENT
MOLDBOARD, 14' PLUS
RIPPER-SCARIFIER, REAR
ACCUMULATORS, BLADE LIFT
INSTALLATION AR- BOX FRAME
BASE& 6 (WM,WT,DA1,DA2,FL,RIP)
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 17.5R25 BS VKT 1* MP
MIRRORS, OUTSIDE HEATED
HEATER, ENGINE COOLANT, 120V
TOOTH, RIPPER
LANGUAGE, ENGLISH
WEATHER, COLD PLUS
CAB, PLUS (STANDARD GLASS)
PRODUCT LINK, SATELLITE PL321
COMFORT PACKAGE
CAMERA,REAR VISION
LANE 3 ORDER
NO ACCUGRADE
LIGHTS, FRONT HEADLIGHTS, LOW
PRECLEANER
PUSH PLATE
LIGHTS, WORKING, PLUS
DOMESTIC TRUCK
GUARD GP, HITCH
PRICED 07/06/17 DA (BASE+6)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone