Caterpillar 140M2 AWD

Caterpillar 140M2 AWD

Price
250,000 USD
Year
2012
Working hours
3068 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M2 AWD
Categorymotor graders
Serial NumberM9J00636
Unit NumberE0028946
Catalog NumberCU4284380
Manufacturing Year2012
Hours3068 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$250,000
Tax-
Price Including Tax-
Features
Additional Information140M2 AWD MOTOR GRADER
ACCUMULATORS BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE + 4 (WM WT FL RIP)
CAB PLUS (STANDARD GLASS)
CAMERA REAR VISION
COMFORT PACKAGE
GLOBAL ARRANGEMENT LOW AMBIENT
GRADE CONTROL X SLOPE
GUARD TRANSMISSION
HEATER ENGINE COOLANT 120V
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE ENGLISH
MACHINE ID# E0028946
MIRRORS OUTSIDE HEATED
MOLDBOARD 14 PLUS
MOUNTING FRONT LIFT
PRECLEANER
PRODUCT LINK SATELLITE PL321
RIPPER-SCARIFIER REAR
SNOW ARRANGEMENT
STARTER ELECTRIC HEAVY DUTY
TIRES 14.00-24
WEATHER COLD PLUS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone