Caterpillar 140M

Caterpillar 140M

Price
156,200 USD
Year
2008
Working hours
6849 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D00716
Unit NumberB9D00716
Catalog NumberCU2230264
Manufacturing Year2008
Hours6849 h
CountryUnited States
LocationSpringfield, MO
Pricing
Price Excluding Tax$156,200
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationACCUMULATORS, BLADE LIFT
AIR CONDITIONER WITH HEATER
ALTERNATOR, 150 AMP (AC)
BATTERIES, HEAVY DUTY
BLADE, 14' X 27" X 1"
CABLE HARNESS REMOTE SWITCH
CABLE RADIO ADAPTER
CABLE ROOF TOP
CAMERA, REAR VISION
COMPRESSOR/TANK, AIR
CONTROL SWITCH
CONVERTER, COMMUNICATION (CB)
CUTTING EDGE, 14' BLADE
DOOR, CAB, RIGHT HAND SIDE
DRAIN, ECOLOGY, ENGINE GRAVITY
END BITS, STANDARD
FAN, DEFROSTER, REAR WINDOW
FILM, ENGINE, VHP PLUS
GUARD, DEBRIS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BASE & 3 FUNCTIONS
INSTALLATION, ACCUGRADE READY
KIT M SERIES MOTOR GRADER
LADDER, CAB, RIGHT HAND SIDE
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, ROAD 3 X 3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE 3X3
LINES, MID-MOUNT SCARIFIER
LINES, RIPPER
M14049
MIRRORS, OUTSIDE HEATED 24V
MOUNT, MID-MOUNT SCARIFIER
MOUNTING, CAB ROOF ACCESSORIES
MOUNTING, FOR WARNING LIGHT
OIL, HYDRAULIC
PRODUCT LINK, PL321
RADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM/CD WEATHERBD
ROLL ON-ROLL OFF
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TRANSMISSION, AUTOSHIFT
WINDOWS, SIDES W/WIPER, & REAR
WIPER/WASHER, REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone