Caterpillar 140M

Caterpillar 140M

Price
167,000 USD
Year
2010
Working hours
5331 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9M00947
Unit Number444537
Catalog NumberCU2360863
Manufacturing Year2010
Hours5331 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$167,000
Tax-
Price Including Tax-
Features
Additional InformationC7 ENGINE
LANE 2 ORDER
GLOBAL ARRANGEMENT
MOLDBOARD, 14 FT, BASIC
BLADE, 14'X 24"X 7/8"
HITCH, TOWING
WEATHER, COLD PLUS
STARTING AID ETHER
COLD START
BATTERIES, EXTREME DUTY, 1400CCA
COVERS,SCREEN
COVER, HYDRAULIC OIL COOLER
OIL, HYDRAULIC, COLD OW
LINES,STANDARD W/O ACCUMULATOR
NO COMPRESSOR
FILM, ENGINE, VHP PLUS
LIGHTS, FRONT HEADLIGHTS, LOW
BASE & 1 (FL)
CAB, PLUS
ALTERNATOR, 150 AMP (AC)
WINDOWS SIDES W/WIPER &REAR
SEAT AIR SUSPENSION, CLOTH
FAN, DEFROSETER REAR WINDOW
WIPER/WASHER,REAR
TIRES, 14.0R24 MX XGLA2 1* MP
PRODUCT LINK, PL321
COMFORT PACKAGE - 1
RADIO 12V AM/FM WEATHERBAND
LIGHTS, RIPPER 3X3
LIGHTS,WORK, MIDFRAME TOE 3X3
CONVERTER, COMMUNICATION
LIGHTS, WORKING, PLUS
LIGHT,WARNING,BEACON,STROBE HS
MOUNTING, FOR WARNING LIGHT
SWITCH,WORK LIGHTING
LIGHTS, WORK HEEL 3X3
AS IS/AS RECEIVED
MIRRORS, OUTSIDE HEATED 24V
HEATER, ENGINE COOLANT, 120V
OPO800/4625 RN 9-29-16
NEW TIRES JUNE '18 4,738 HRS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight step middle bent and belt torn.
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairFront window cracked,
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
drivechain / tandems
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone