Caterpillar 140M

Caterpillar 140M

Price
On Request
Year
2011
Working hours
11098 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D03296
Unit NumberB9D03296
Catalog NumberCU4329775
Manufacturing Year2011
Hours11098 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION REAR LEFT: 90 %
TIRES CONDITION REAR RIGHT: 90 %
OPERATING WEIGHT: 23 T
TIRES CONDITION FRONT RIGHT: 75 %
MIDDLE BLADE WIDE: 4250 MM
ENGINEPOWER: 201 HP
TIRES CONDITION FRONT LEFT: 75 %
TIRES CONDITION MIDDLE RIGHT: 90 %
TIRES CONDITION MIDDLE LEFT: 90 %
MIDDLE BLADE CONDITION: 60 %
RIPPER CONDITION: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone