Caterpillar 140M

Caterpillar 140M

Price
159,910 USD
Year
2011
Working hours
5206 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D02850
Unit NumberB9D2850
Catalog NumberCU2271296
Manufacturing Year2011
Hours5206 h
CountryUnited States
LocationLansing, MI
Pricing
Price Excluding Tax$159,910
Tax-
Price Including Tax-
Features
Additional InformationPLEASE CALL FOR MACHINE LOCATION
CONDITION AND HOURS SUBJECT TO CHANGE
HI PROF CAB, AC, SLIPCLUTCH, JOYSTK STEER, 12' BLD, PRODUCT LINK, 17.5-R25 TIRES~45%, FRONTS~90%
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFADED, SLIGHT SCRATHCES AND RUST PRESENT
  • Good
  • Good
  • No
  • No
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAIR RIDE SEAT
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • YesSLIGHT; NORMAL FOR HOURS/AGE
  • No
  • Yes
  • No
  • YesWEAPING, MOISTURE PRESENT AT HIGH PRESSURE HEUI LINE
  • No
  • POWERED BY CAT C-7 ENGINE (6 CYL TURBO DIESEL)
  • NORMAL
cooling system
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • GoodSHIFTED GOOD THROUGH ALL SPEEDS
  • Good
  • Good
  • Good
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • SERVICE & PARKING BRAKE WORKING GOOD
hydraulics
  • Good
  • Good
  • Good
blade
  • Good
  • Good
  • 12FT BLADE
drivechain / tandems
  • Good
tires
  • 45% ,FRONTS~90%
  • 17.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontUnicure (CSG)3090NoNoNo
Left RearUnicure (CSG)2035NoNoNo
Right FrontUnicure (CSG)3090NoNoNo
Right RearGoodyear (unisteel)1525NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone