Caterpillar 140M

Caterpillar 140M

Price
149,500 USD
Year
2010
Working hours
6318 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D02592
Unit NumberEQN083426
Catalog NumberCU4320108
Manufacturing Year2010
Hours6318 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$149,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
Additional Information140M MOTOR GRADER
BASE & 4 (WM WT FL RIP)
COMFORT PACKAGE - 1
GLOBAL ARRANGEMENT
GUARD DEBRIS
GUARD TRANSMISSION
HEATER ENGINE COOLANT 120V
HITCH TOWING
LANE 1 ORDER
LANGUAGE ENGLISH
LIFT GROUP MANUAL
LIGHT WARNING BEACON STROBE HS
LINES RIPPER ADDITIONAL
LINES STANDARD W/O ACCUMULATOR
MIRRORS OUTSIDE HEATED 24V
MOLDBOARD 14 FT PLUS
NO COMPRESSOR
PRODUCT LINK PL321
ROLL ON-ROLL OFF
TIRES 14.0R24 MX XSNO+ 1* MP
SNOW ARRANGEMENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesMachine needs washed and cleaned.
  • NoNot at this time
safety items
  • Good
  • Good
  • Good
  • YesISO: 3471:1994
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe right outside mirror is broke
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • GoodOrange
  • Good
  • No
  • Yes
  • No
  • YesThe engine has an oil leak on the left side and the right rear corner, it appears to be the valve cover gasket lekaing
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Countershaft transmission
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Circle side shift cylinger - Good Circle, Shoes and Plates - Good
blade
  • Good
  • PoorBOCE needs replaced
  • Good
  • 14 with a 2 extension on the right
drivechain / tandems
  • Good
  • Good
  • Good
tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin - ZT00582L3A21NoNoNo
Left FrontMichelin - Zt00082L3A15NoNoNo
Left RearMichelin - ZT00584L1A15NoNoNo
Right CenterMichelin - ZT00091L4A19NoNoNo
Right FrontMichelin - ZT00069L6A18NoNoNo
Right RearMichelin - ZT00626L9A17NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone