Caterpillar 140M

Caterpillar 140M

Price
184,000 USD
Year
2011
Working hours
3933 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D02881
Unit NumberB9D2881
Catalog NumberCU2291314
Manufacturing Year2011
Hours3933 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$184,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationGLOBAL ARRANGEMENT
MOLDBOARD, 14 FT, BASIC
RIPPER-SCARIFIER, REAR
SNOW ARRANGEMENT
NO COMPRESSOR
BASE & 5 (WM,WT,DA1,FL,RIP)
PRODUCT LINK, PL321
LANGUAGE, ENGLISH
COMFORT PACKAGE - 1
PRECLEANER, SY-KLONE
MIRRORS, OUTSIDE HEATED 24V
HEATER, ENGINE COOLANT, 120V
TOOTH, RIPPER
SHANKS/TEETH FOR SCARIFIER
ACCUMULATORS, BLADE LIFT
COOLANT, -40C (-40F)
TIRES, 14.0R24 BS VKT 1* MP
LANE 3 ORDER
ALTERNATE SOURCE FREIGHT CREDIT
LIFT GROUP, MANUAL
ROLL ON-ROLL OFF
WARNING LIGHT, LED BEACON
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone