Caterpillar 140M

Caterpillar 140M

Price
185,000 USD
Year
2008
Working hours
6118 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D01240
Unit Number428291
Catalog NumberCU1885150
Manufacturing Year2008
Hours6118 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$185,000
Tax-
Price Including Tax-
Features
Additional Information0P0800/4778
ACCUMULATORS, BLADE LIFT
AIR CONDITIONER WITH HEATER
ALTERNATOR, 150 AMP (AC)
BLADE, 14' X 27" X 1"
C7 ENGINE
CONVERTER, COMMUNICATION (CB)
COVERS, SCREEN
CUTTING EDGE, 14' BLADE
DOOR, CAB, RIGHT HAND SIDE
DRAIN, ECOLOGY, ENGINE GRAVITY
FAN, DEFROSTER, REAR WINDOW
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BASE & 2 FUNCTIONS
LADDER, CAB, RIGHT HAND SIDE
LIGHT,WARNING,BEACON,STROBE HS
LIGHTS, FRONT HEADLIGHTS, HIGH
LINES, RIPPER
MIRRORS, OUTSIDE HEATED 24V
MOUNTING, FRONT LIFT
NO COMPRESSOR
NON ALL-WHEEL DRIVE
OIL, HYDRAULIC
PRECLEANER, SY-KLONE
PUSH PLATE
RADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM/CD WEATHERBD
RIMS ONLY, 10" X 24" MP
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION, CLOTH
STARTING AID, ETHER
TANK, FUEL, STANDARD
TRANSMISSION, AUTOSHIFT
WINDOWS, SIDES W/WIPER, & REAR
WIPER/WASHER, REAR
SNOW ARRANGEMENT
LIGHT, CAB, SNOW WING, RH 3X3
PRODUCT LINK PL300
1400R24 TIRES-NEW RECAPS 9-15
Conditions
Good
Fair
Poor
  • tires
tires
  • 14.00R24
  • NEW TIRES
  • Yes
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Right RearMICHELIN100NoNoNo
Right FrontMICHELIN100NoNoNo
Right CenterMICHELIN100NoNoNo
Left RearMICHELIN100NoNoNo
Left FrontMICHELIN100NoNoNo
Left CenterMICHELIN100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone