Caterpillar 140M

Caterpillar 140M

Price
153,900 USD
Year
2008
Working hours
9563 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9M00376
Unit NumberEQN078916
Catalog NumberCU4287115
Manufacturing Year2008
Hours9563 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$153,900
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
ALL WHEEL DRIVEALL WHEEL DRIVE
RIPPERRIPPER
TRANSMISSION GUARDTRANSMISSION GUARD
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationAIR SUSPENSION SEAT
SNOW ARRANGEMENT
17.5 RUBBER
BASE & 1 (FL)
BASE FUNCTION HYD PLUS TWO AUX CIRCUITS
BLADE, 14' X 24" X 7/8"
CIRCLE SLIP CLUTCH
CONVERTER COMMUNICATION (CB)
COVER, HYD OIL COOLER, AWD
COVERS, SCREEN
CUTTING EDGE, 14' BLADE
DOOR, CAB, RIGHT HAND SIDE
DRAIN, ECOLOGY ENGINE GRAVITY
ENCLOSED CAB
END BITS, STANDARD
ENGINE THX23250
EXTENSION, BLADE 24" X 24" LH
EXTERNAL HEATED MIRRORS,
FILM, ENGINE, VHP PLUS, AWD
GLOBAL ARRANGEMENT
GPD SYSTEM
GPS SYSTEM
HEAT AND A/C
HITCH, TOWING
LADDER, CAB, RIGHT HAND SIDE
LIGHT, CAB, SNOW WING, RH 3X3
LIGHT, WARNING, BEACON, STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3 X 3
LIGHTS, ROAD 3 X 3
LIGHTS, WORK, HEEL 3 X 3
LINES, RIPPER
LINES, STANDARD W/O ACCUMULATOR
MOTORGRADERS
MOUNTING, FRONT LIFT
NO COMPRESSOR
OIL, HYDRAULIC, AWD
PRODUCT LINK, PL321
PUSH PLATE, COUNTERWEIGHT
RADIO READY, ENTERTAINMENT
RADIO, 12V AM/FM WEATHERBAND
SEAT, AIR SUSPENSION, CLOTH
TANK, FUEL, STANDARD
TIRES, 17.5R25 MX XTLA 1* MP
TRANSMISSION AND DRIVE LINE CZM02326
PRECLEANER, SY-KLONE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • NoNo samples were taken at this time
  • YesDirt and oil
  • FairThe left cab ladder has some minor bending present
  • Good
  • Good
  • Good
  • Good
  • GoodNormal wear for the age and hours on the machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • FairThe seat belt is in decent condition but has passed the five year OSHA usability date. The seat belt was manufactured in February 2008
  • Good
  • GoodRotating beacons
  • PoorThe back up alarm is inoperable
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe left cab door glass is severely cracked
  • Good
  • Good
  • FairThe parking brake switch indicator is broke out. The right blade control mode has logged 20 fault codes in the last 513 hours
  • Yes
  • No
engine
  • FairNormal use
  • GoodRed, ELC
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
  • Good8 speed countershaft powershift
  • Good
  • Good
  • Good
  • Good8 speeds forward
  • Good6 speeds reverse
  • YesBoth front wheel motors are leaking from behind the motor guards
  • Yes8 speed countershaft powershift
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe wheel lean cylinder rod seals are leaking
  • The front axle pivot P&Bs have some wear present causing wear to the pivot pin lock
brake
  • Good
  • Good
  • No leaks
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairThe circle drive pinion has some minor wear present
  • Good
  • Good
  • Good
  • Good
blade
  • FairThe front quarter of the circle segments have some wear present
  • FairThe machine is equipped with a serrated cutting edges at this time. Which are worn an estimated 30%
  • Good
  • 14 moldboard
drivechain / tandems
  • Good
  • Good
  • Good
ripper
  • Good
  • Good
  • Good
  • FairThe machine is equipped with a set of five scarifier shanks which has some neck wear present and the GET is worn an estimated 85%. There is also a set of ripper shanks installed, and GET are in excellent condition
  • Good
  • FairThe ripper cylinder is leaking from around the head seals
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterFirestone Super Ground Grip2475NoNoNo
Left FrontFirestone Super Ground Grip26NoYesYes
Left RearFirestone Super Ground Grip2063NoNoNo
Right CenterFirestone Super Ground Grip2063NoNoNo
Right FrontFirestone Super Ground Grip1031NoYesNo
Right RearFirestone Super Ground Grip2063NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone