Caterpillar 140M

Caterpillar 140M

Price
178,000 USD
Year
2008
Working hours
2976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D01246
Unit NumberU008103
Catalog NumberCU1611899
Manufacturing Year2008
Hours2976 h
CountryUnited States
LocationTwin Falls, ID
Pricing
Price Excluding Tax$178,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationACCUGRADE READY
ACCUMULATORS, BLADE LIFT
AIR CONDITIONER W/ HEATER
140M MOTOR GRADER
ALTERNATOR, 150 AMP (AC)
BATTERIES, STANDARD
BLADE, 14' X 27" X 1"
CUTTING EDGE, 14' BLADE
DOOR, CAB, RIGHT HAND SIDE
DRAIN, ECOLOGY
END BITS, OVERLAY
ENGINE SER# KHX10961
FAN, DEFROSTER, REAR
LADDER, CAB, RIGHT
FILM, ENGINE, VHP
GLOBAL ARRANGEMENT
HYDRAULICS, BASE & 1 FUNCTION
LANGUAGE, ENGLISH
LIGHTS, FRONT HEADLIGHTS
LIGHTS, ROAD 3 X 3
LIGHTS, WORK, MIDFRAME TOE 3X3
LINES, RIPPER
MACHINE ID# U008103
MIRRORS, OUTSIDE MOUNTED
MOUNTING, CAB ROOF ACC
NO COMPRESSOR
NON ALL-WHEEL DRIVE
OIL, HYDRAULIC
PRODUCT LINK, PL321
PUSH PLATE, COUNTERWEIGHT
RADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM/WEATHER
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION, CLOTH
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TIRES, 1400 X 24
TOOTH, RIPPER
TRANSMISSION SER# CZM01186
WINDOWS, SIDES & REAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone