Caterpillar 140M

Caterpillar 140M

Price
132,800 USD
Year
2011
Working hours
4361 h
Videos of Caterpillar 140M
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9M00998
Unit NumberQUC0350
Catalog NumberCU2590799
Manufacturing Year2011
Hours4361 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$132,800
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE.

-
BASE & 1 (FL)
CAB, PLUS
COMFORT PACKAGE - 1
COMPRESSOR/TANK, AIR
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, BASIC
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14 FT, BASIC
MOUNTING, FOR WARNING LIGHT
MOUNTING, FRONT LIFT
PRODUCT LINK, PL321
WEATHER, COLD PLUS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • comments, misc. repairs, general remarks
  • drivechain / tandems
  • tires
general appearance
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFEW DENTS
  • Good
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • Good
  • Fair
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
blade
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 4 SERVICE - 4355 HOURS
drivechain / tandems
  • Good
tires
  • 30%
  • 1400R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front20YesNoNo
Left Rear35NoNo
Right Front20YesNoNo
Right Rear35NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone