Caterpillar 140M

Caterpillar 140M

Price
200,000 USD
Year
2009
Working hours
3262 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9D01980
Unit NumberU008748
Catalog NumberCU1979876
Manufacturing Year2009
Hours3262 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$200,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationJMH 02APR09 **

17.5-25
ACCUMULATORS, BLADE LIFT
ASSEMBLY, HARNESS
BLADE, 14' X 27" X 1"
CD610 CONTROL BOX FOR 2D SYSTEM
COMPLETE 2D "CROSS-SLOPE" SYSTEM
CONVERTER, COMMUNICATION (CB)
CUTTING EDGE, 14' BLADE
DOOR, CAB, RIGHT HAND SIDE
DRAIN, ECOLOGY, ENGINE GRAVITY
END BITS, STANDARD
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
GROUP, ACCUGRADE CONTROL
GROUP, POWER CONTROL
GROUP, SWITCH (CAB & HARNESS)
GROUP, SWITCH (CAB ONLY)
HYDRAULICS, BASE & 4 FUNCTIONS
L00518 INCLUDES:
LADDER, CAB, RIGHT HAND SIDE
LANGUAGE, ENGLISH
LIGHT, CAB, SNOW WING, RH 3X3
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, ROAD 3 X 3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE 3X3
LINES, RIPPER
MACHINE ID# U008748
MISC MATL ACCUGRADE MG
MOUNTING, FRONT LIFT
MOUNTING, SNOW WING
NO COMPRESSOR
PRODUCT LINK, PL321
RADIO READY, ENTERTAINMENT
RIMS ONLY, 14" X 25" MP
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
SNOW ARRANGEMENT
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
OIL, HYDRAULIC,ARCTIC
COVER, HYDRAULIC OIL COOLER
GROUP,MOUNTING-HARNESS BRACKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone