Caterpillar 140M

Caterpillar 140M

Price
146,400 USD
Year
2008
Working hours
5108 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9M00490
Unit NumberB17167
Catalog NumberCU1791891
Manufacturing Year2008
Hours5108 h
CountryUnited States
LocationWorland, WY
Pricing
Price Excluding Tax$146,400
Tax-
Price Including Tax-
Features
Additional Information****INCL IN SNOW ARRANGEMENT****
ACCUMULATORS, BLADE LIFT
AIR CONDITIONER WITH HEATER
ALTERNATOR, 150 AMP (AC)
ANTIFREEZE, -50C (-58F)
BATTERIES, EXTREME DUTY
BLADE, 14' X 27" X 1"
COMPRESSOR/TANK, AIR
CONVERTER, COMMUNICATION (CB)
COVER, HYDRAULIC OIL COOLER
CUTTING EDGE, 14' BLADE
DOMESTIC TRUCK
DRAIN, ECOLOGY, ENGINE GRAVITY
END BITS, STANDARD
ENG S/N KHX12245
FAN, DEFROSTER, REAR WINDOW
FENDERS, REAR
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BASE & 4 FUNCTIONS
INSTALLATION, ACCUGRADE READY
LANGUAGE, ENGLISH
LIGHT, CAB, SNOW WING, RH 3X3
LIGHT,WARNING,BEACON,STROBE HS
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, ROAD 3 X 3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE 3X3
LINES, RIPPER
MIRRORS, OUTSIDE HEATED 24V
MOUNTING, CAB ROOF ACCESSORIES
MOUNTING, FOR WARNING LIGHT
MOUNTING, SNOW WING
OIL, HYDRAULIC
PRECLEANER, SY-KLONE
PRODUCT LINK, PL321
RADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM WEATHERBAND
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION, CLOTH
SNOW ARRANGEMENT
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TIRES, 17.5R25 BS VSW 1* MP
TOOTH, RIPPER
TRANSMISSION, AUTOSHIFT
WINDOW, CAB, RIGHT HAND SIDE
WINDOWS, SIDES W/WIPER, & REAR
WIPER/WASHER, REAR
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • blade
  • drivechain / tandems
  • ripper
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairRock chipped lower end
  • Good
  • Good
  • Good
  • YesAs of 2-5-13
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairL door cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Fair
  • No
  • No
  • Yes
  • No
  • No
  • No
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
blade
  • Good
drivechain / tandems
  • Good
ripper
  • Good
tires
  • Mix of Mich and BS 17.5R25s- all runouts- all below repurchase conditions.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front1
Left Rear10
Right Front1
Right Rear12
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone