Caterpillar 140M

Caterpillar 140M

Price
139,000 USD
Year
2008
Working hours
6298 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140M
Categorymotor graders
Serial NumberB9M00574
Unit NumberB9M574
Catalog NumberCU1973031
Manufacturing Year2008
Hours6298 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$139,000
Tax-
Price Including Tax-
Features
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional InformationSNOW ARRANGEMENT
GLOBAL ARRANGEMENT
LIGHTS, FRONT HEADLIGHTS, HIGH
DOOR, CAB, RIGHT HAND SIDE
SEAT, AIR SUSPENSION, CLOTH
TANK, FUEL, STANDARD
FILM, ENGINE, VHP PLUS
COMPRESSOR/TANK, AIR
DRAIN, ECOLOGY, ENGINE GRAVITY
RIPPER-SCARIFIER, REAR
OIL, HYD. BIO SYNTHETIC ESTER
ACCUMULATORS, BLADE LIFT
BLADE, 14' X 24" X 7/8"
CUTTING EDGE, 14' BLADE
END BITS, OVERLAY
LANGUAGE, ENGLISH
GUARD, SOUND
TIRES, 14.0R24 BS VKT 1* MP
PRODUCT LINK, PL321
LINES, PLOW DOZER/ANGLE, 2 CIR
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE 3X3
LIGHTS, ROAD 3 X 3
LIGHTS, RIPPER 3X3
SHADE, SUN
LIGHT, CAB, SNOW WING, RH 3X3
RADIO READY, ENTERTAINMENT
RADIO, 12V, AM/FM/CD WEATHERBD
RIM, 9" X 24" SP (SPARE)
LADDER, CAB, RIGHT HAND SIDE
CONVERTER, COMMUNICATION (CB)
MOUNTING, FRONT LIFT
LINES, RIPPER, ADDITIONAL
CAMERA, REAR VISION
LIFT GROUP, MANUAL, FRONT
COVER, HYDRAULIC OIL COOLER
MOUNTING, SNOW WING
ANTIFREEZE, -50C (-58F)
COVERS, SCREEN
DOMESTIC TRUCK
HYDRAULICS, BASE & 6 FUNCTIONS
LIGHT,WARNING,BEACON,STROBE HS
PREPAID FREIGHT
PLOW 168 HYD REV SNOW 1.5HPL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone